Catalog No. : 255-I
Description: 3/4 INS. STR. STEEL SQUEEZE CONN.
UPC: 786209895349
Squeeze Connector, Straight, Trade Size 3/4 Inch, Knockout Size 3/4 Inch, Cable Range 0.938 to 1.094 Inch, Insulated Throat, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E1383 | N/A | N/A | N/A | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Steel |
|
Thread length |
11.11 mm |
Documents/Support Tools
|
Sales Drawing |