text.skipToContent text.skipToNavigation

Catalog No. : 2549

Description:  1IN CORD CONNECTOR 1.065-1.205 RANG

UPC: 786210025490

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1 Inch, Straight, Cord Range 1.065 to 1.205 Inch, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

19.84 mm

Suitable for cable diameter

27.05-30.61 mm

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here