Catalog No. : 2548
Description: 1IN CORD CONNECTOR .880-1.065 RANGE
UPC: 786210025483
Made or assembled in Canada.
Liquidtight Strain Relief Cord Connector, 1 Inch, Straight, Cord Range 0.880 to 1.065 Inch, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Meets Coast Guard CG293
Descriptors
|
Category |
Cable gland connector |
|
Type |
Strain Relief Cord Connectors-Straight |
|
Special Features |
Meets Coast Guard CG293 |
|
Application |
Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B). |
Specifications
|
Conductor Range |
0.880 to 1.065 Inch |
|
Material |
Malleable Iron |
|
Color |
Metallic |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
T&B IND FITTING |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 21626604 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |