Catalog No. : 2542-2
Description: 1IN CORD CONN 2HOLES .365-.385 STL
UPC: 786210582887
Made or assembled in Canada.
Multi-Hole Cord Connector with 2 Holes, Hub Size 1 Inch, Cord Diameter 0.365 to 0.385 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
19.83 mm |
|
Suitable for cable diameter |
9.27-9.78 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |