text.skipToContent text.skipToNavigation

Catalog No. : 2542

Description:  1 IN CORD CONNECTOR .375-.500 RANGE

UPC: 786210025421

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1 Inch, Straight, Cord Range 0.375 to 0.500 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Descriptors

Category

Cable gland connector

Type

Strain Relief Cord Connectors-Straight

Special Features

Meets Coast Guard CG293

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B).

Specifications

Conductor Range

0.375 to 0.500 Inch

Material

Zinc Die Cast

Color

Metallic

Temperature Rating

105 C

Classifications

Brand Name

T&B IND FITTING

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2145526_2013-06-11 N/A
UL E13938 N/A QCRV N/A N/A
UL E15170 N/A TYZX N/A N/A

Sustainability

Environmental product declaration

ABBG-00965-V01.01-EN

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here