Catalog No. : 2541-3
Description: 1IN CORD CONN 3HOLES .29-.31 STL
UPC: 786210582863
Made or assembled in Canada.
Multi-Hole Cord Connector with 3 Holes, Hub Size 1 Inch, Cord Diameter 0.290 to 0.310 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
19.83 mm |
|
Suitable for cable diameter |
7.36-7.87 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |