text.skipToContent text.skipToNavigation

Catalog No. : 2541

Description:  1 IN CORD CONNECTOR .250-.375 RANGE

UPC: 786210025414

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1 Inch, Straight, Cord Range 0.250 to 0.375 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2145526_2013-06-11 N/A
UL E13938 N/A QCRV N/A N/A

Sustainability

Environmental product declaration

ABBG-00965-V01.01-EN

ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

14.287 mm

Suitable for cable diameter

6.35-9.525 mm

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here