Catalog No. : 2532
Description: 3/4IN CORD CONNECTOR .375-.500 RANG
UPC: 786210025322
Made or assembled in Canada.
Liquidtight Strain Relief Cord Connector, 3/4 Inch, Straight, Cord Range 0.375 to 0.500 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Meets Coast Guard CG293
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 2145526_2013-06-11 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
14.287 mm |
|
Suitable for cable diameter |
9.525-12.7 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
Straight |