text.skipToContent text.skipToNavigation

Catalog No. : 2531-2INSL

Description:  SEE SPECIFICATION

UPC: 786210729770

Made or assembled in Canada.

Liquidtight Strain Relief Straight Die Cast Zinc 2 Hole Connector, Cable Size 0.250 to 0.375 Inch, Hub Size 3/4 Inch, Throat Diameter 13/16 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Application

Ideal for Environments Where there is a Need to Run Multiple Cables Into an Enclosure and Space At The Enclosure is Limited.

Specifications

Conductor Range

0.250 to 0.270 Inch

Material

Steel

Color

Metallic

Temperature Rating

105 C

Classifications

Brand Name

T&B Cord & Cable Fittings

Dimensions

Size

3/4 Inch