Catalog No. : 2530-G
Description: PVC CTD CORD CONN, HUB 3/4IN GRAY
UPC: 704508016609
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead |
Specifications
|
Conductor Range |
0.125-0.250 Inch |
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Temperature Rating |
105 C |
|
Environmental Conditions |
Suitable for Hazardous Locations |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Suitable for cable diameter |
3.175-6.35 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Colour |
Light grey |
|
Model |
Straight |