Catalog No. : 252LRF
Description: 25KV 200A ELBOW PROBE DB
UPC: 75114326681
25 kV, 200 Amp, Deadbreak, Elbow Probe
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
Designed to be used with 15/25kv Class Deadbreak Elbows |
Specifications
|
Connection |
Threaded |
|
Material |
Copper |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
No |
|
Temperature Rating |
- 40 degrees C to +65 degrees C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
2.64 inches long |