Catalog No. : 252LR-B2050
Description: 12/20 24 KV 250A IEC DB NO SEALING
UPC: 75114373579
- 12/20 (24) kv, 250 Amp Deadbreak Elbow
- Fully Shielded, Fully Submersible Molded Rubber Housing
- Robust Stainless Steel Pulling Eye
- Dual Grounding Eye Positions
- Designed to Remain Fully Operational in Harsh Conditions
- Wide Cable Range with Minimum Number Sizes
- Copper Compression Lug is Standard
- Non-corrosive, Capacitive Test Point
- IEC Standard 60502-4, CEN 629.1 S2
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Robust Stainless Steel Pulling Eye. Dual Grounding Eye Positions. Designed to Remain Fully Operational in Harsh Conditions. |
|
Application |
12/20 (24) kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
50 mm |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
250 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Harsh Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEC 60502-4, CEN 629.1 S2 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |