Catalog No. : 252LR-A5210
Description: 25KV 200A DB ELBOW TP NOSEAL A5210
UPC: 75114345750
- 15/25kv, 200 Amp Deadbreak Elbow
- Fully Shielded, Fully Submersible Molded Rubber Housing
- 100 Percent Peroxide-Cured Construction Includes Insulation and Conductive EPDM Materials
- Provision for Hot Stick Operation
- Provision for Ground Wire Connection
- Wide Cable Range with Minimum Number Sizes
- Long Bi-metal Compression Lug is Standard
- Non-corrosive, Capacitive Test Point
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, fully Submersible Molded Rubber Housing. Provision for Hot Stick Operation. Non-Corrosive, Capacitive Test Point. |
|
Application |
15/25kV, 200 Amp Deadbreak Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#3 STR/COMPR AWG , #2 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 7.531 inch from bottom edge to center of Installation O-Ring. Width 5.454 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |