text.skipToContent text.skipToNavigation

Catalog No. : 2520-2

Description:  1/2IN CORD CONN 2HOLES .21-.23 STL

UPC: 786210582931

Made or assembled in Canada.

Multi-Hole Cord Connector with 2 Holes, Hub Size 1/2 Inch, Cord Diameter 0.210 to .230 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

ABBG-00965-V01.01-EN

ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15.875 mm

Suitable for cable diameter

5.33-5.84 mm

Material

Metal

Material quality

Steel

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here