text.skipToContent text.skipToNavigation

Catalog No. : 2519

Description:  3/8IN CORD CONNECTOR .150-.300 RANG

UPC: 786210025193

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 3/8 Inch, Straight, Cord Range 0.150 to 0.300 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

ABBG-00965-V01.01-EN

ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/8 inch

Thread length

11.9 mm

Suitable for cable diameter

3.81-7.62 mm

Material

Metal

Material quality

Steel

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here