Catalog No. : 2516
Description: 1/4 CORD CONNECTOR .060-.125 RANGE
UPC: 786210025162
Made or assembled in Canada.
Liquidtight Strain Relief Cord Connector, 1/4 Inch, Straight, Cord Range 0.060 to 0.125 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Meets Coast Guard CG293
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/4 inch |
|
Thread length |
11.9 mm |
|
Suitable for cable diameter |
1.52-3.75 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |