text.skipToContent text.skipToNavigation

Alternate Catalog No. : 25151 1/2

Catalog No. : 251511/2

Description:  OCTAGON BOX EXT RING 3-1/2IN STL

UPC: 785991160536

Octagon Box Extension Ring, 3-1/2 Inch Diameter, 1-1/2 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

11.8 cu in

Knockouts

4

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3-1/2 Inches Diameter x 1-1/2 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here