Catalog No. : 251-31446-10
Description: BUSBAR TAP STR BRL 4IN 500 350 PNK
UPC: 786210775722
Bus-Bar Tap - Straight Barrel Angle for Busbar Width 4, Wire Range 500 KCMIL 350, 925/24 Flex, 600V to 35KV, Die Color Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- For bus bars up to 1/4 inch thick, 3-6 inches wide and code copper cable.
- Takes up less than 1 1/4 of bus bar space.
- Convex shape of connector tongue exerts great contact pressure on bus bar. Contact material Beryllium Copper, silver finish.
- #N/A
Descriptors
|
Category |
Buss bar |
Specifications
|
Voltage Rating |
35 kV |
|
Material |
Copper Alloy |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Length |
9.63 in , 244.47 mm |
ETIM Classification
ETIM
EC001522 Busbar
|
Length |
244.47 mm |
|
Length |
9.63 inch |
|
Flexible |
N |
|
Surface protection |
Tinned |
Documents/Support Tools
|
Sales Drawing |