text.skipToContent text.skipToNavigation

Catalog No. : 251-30485-1290

Description:  CAST CU 313 DLO 3/8 ON 1 INCH CL

UPC: 786210838601

Cast Copper Two-Hole Lug, Wire Size 775/24 and TWE, Bolt Size 3/8 Inch, 1 Inch Hole Spacing, Length 3-13/16 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

775/24

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA (53214) N/A N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Number of mounting holes

2

AWG size

Other