text.skipToContent text.skipToNavigation

Catalog No. : 251-30485-1088

Description:  CAST CU BUTT 400 TO 250

UPC: 786210932873

Cast-Copper Two-Way Reducing Splice for 400mcm Str Wire to 250mcm Str, Die Code 99, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com
  • Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
  • Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
  • Easier to install and insulate than screw-machined, contour designed reducing splices. Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.
  • #N/A

Descriptors

Category

Wire or cable compression splice

Special Features

Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.

Application

For 600 V and recommended up to 35 kV

Specifications

Conductor Range

400 kcmil

Material

Copper

Finish

Tin Plated

Color

Pink

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1898259_2007-06-28 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

250-250

Material

Copper

Insulation

None

Documents/Support Tools

Sales Drawing

Click here