Alternate Catalog No. : 250 T 250
Catalog No. : 250T250
Description: COPPER TEE MAIN 250/TAP 250 TINPLAT
UPC: 783786764136
- Made of Tin-Plated Copper for High Conductivity and Resistance to Corrosion.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tees Made from Tin-Plated Copper for High Conductivity and Resistance to Moisture. All Tees Marked with Conductor Sizes and Die References for Easy identification. |
|
Application |
Tees for Copper Conductors |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Main 4.250 inches long Main Diameter .750 inch, Tap 1.125 inches long Tap Diameter .750 inch. |