text.skipToContent text.skipToNavigation

Catalog No. : 25000

Description:  PNEU TOOL TO CRIMP D-M, RD-RM TERMS

UPC: 786210250007

Pneumatic Power Tool for Crimping D-M Non-insulated, RD-RM Insulated Terminals
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Pneumatic Bench Mount, Shure-Stake Mechanism, Foot Pedal Operated

Descriptors

Category

Wire lug crimping tool

Special Features

Compact Pneumatic Bench Mount, Shure-Stake Mechanism, Foot Pedal Operated

Classifications

Brand Name

Application Tooling

Standard

UL E9809

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

AWG-range

500-8

Construction/operation

Pneumatic

Inserts exchangeable

Y

Documents/Support Tools

Instruction Sheet

Click here