text.skipToContent text.skipToNavigation

Catalog No. : 24C6-25R

Description:  STL CVR 3-1/2 RND/OCT 1/2KO 25PK

UPC: 785991056990

Box Cover, 3-1/2 Inch Diameter, 1/2 Inch Knockouts, Pre-Galvanized Steel, Flat, For use with Round and Octagon Boxes, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

For use with round and octagon boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Knockouts

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3-1/2 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Diameter

88.9 mm

Shape

Round