Alternate Catalog No. : 24 C 6
Catalog No. : 24C6
Description: 3-1/2 ROUND BX COVER,STL,1/2-KO,FL
UPC: 785991136654
Pre-galvanized steel box flat cover 3-1/2 Inch diameter with 1/2 Inch knockouts for use with round and octagon boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with round and octagon boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |