Catalog No. : 2492
Description: CONNECTOR,TITE BITE CABLE FIT'
UPC: 786210024929
Metal-Clad and Armored Cable Fitting, Straight, Trade Size 3/8 Inch, Knockout Size 1/2 Inch, Cable Range 0.370 to 0.500 Inch, Steel with Zinc Plating, Nylon Insulated
View More
View Less
For more info visit:
electrification.us.abb.com
- Removable bushing design covers wide range, reduces inventories.
- One screw provides quick installation
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
- Can be used on smooth or corrugated aluminum sheathed and steel metal clad cable.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441408 | N/A | N/A | N/A |
| CSA | 4484 | 441408 | N/A | N/A | N/A |
| UL | E38947 | N/A | PJOX | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Steel |
Documents/Support Tools
|
Sales Drawing |