Catalog No. : 248-B
Description: M16 STANDARD CABLE GLAND COLOUR - B
UPC: 5016947057019
Descriptors
|
Category |
Cable gland connector |
|
Application |
Provide Strain Relief and Connection for Conduit Systems |
Specifications
|
Conductor Range |
4.0 to 6.0 mm |
|
Material |
Polyamide/Nylon 6.6 with Nitrile Rubber Seal |
|
Color |
Black |
|
Insulation |
IP66 |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
M16 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
16 |
|
Thread length |
10 mm |
|
Wrench width |
19 mm |
|
Hexagon angular dimension |
22 mm |
|
Suitable for cable diameter |
4-6 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP66 |
|
Shock resistant |
N |
|
Colour |
Black |
|
RAL-number |
9005 |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
N |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
N |
|
For Ex-zone gas |
None |
|
For Ex-Zone dust |
None |
|
EMC-version |
N |