text.skipToContent text.skipToNavigation

Alternate Catalog No. : CK11CE311W250-500

Ref. No. : 246177  |  Catalog No. : CK11WCE311W250-500

Description:  CK11WCE311W250-500 Contactor 3P 550A AC3 e-Coil 250-500V

EAN: 4022903461777

Serie CK 3 pole contactors , Contol Voltage (V AC/DC): 250-500,Max.oper.current AC1(A): 700,Max.oper.current AC3 (A): 550,Admissible power 220/230V (kW): 160,Admissible power 380/400V (kW): 280.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CK - High efficiency contactors - 825A and 1250A

Specifications

Series

Three- and four-pole contactors

Control circuit

AC/DC

Range

Three-pole contactors from 150 to 825A (AC3)

Group

AC/DC with electronic module

Aux Contacts

1NO+1NC

Package (pcs)

1

Motors <= 440V, 3-phase 50/60Hz AC3

550 A

Electrical endurance: # operations AC3

0.8 x 106

Admissible power AC3 220V, 230V

160 kW

Admissible power AC3 380V, 400V

280 kW

Admissible power AC3 415V

315 kW

Admissible power AC3 440V

315 kW

Admissible power AC3 500V

400 kW

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

Dimensions

Weight

11.000 kg