Alternate Catalog No. : CK08CE311W100-250
Ref. No. : 246156 | Catalog No. : CK08CE311W100-250
Description: CK08CE311W100-250 Contactor 3P 185A AC3 e-Coil 100-250V
EAN: 4022903461562
Descriptors
|
Category |
Series CK - High efficiency contactors - 825A and 1250A |
Specifications
|
Series |
Three- and four-pole contactors |
|
Control circuit |
AC/DC |
|
Range |
Three-pole contactors from 150 to 825A (AC3) |
|
Group |
AC/DC with electronic module |
|
Aux Contacts |
1NO+1NC |
|
Package (pcs) |
1 |
|
Motors <= 440V, 3-phase 50/60Hz AC3 |
185 A |
|
Electrical endurance: # operations AC3 |
1.2 x 106 |
|
Admissible power AC3 220V, 230V |
55 kW |
|
Admissible power AC3 380V, 400V |
90 kW |
|
Admissible power AC3 415V |
100 kW |
|
Admissible power AC3 440V |
100 kW |
|
Admissible power AC3 500V |
110 kW |
Classifications
|
ETIM 5.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
Dimensions
|
Weight |
3.500 kg |