Catalog No. : 2443
Description: 1-1/4 WTRTIGHT CONNECTOR
UPC: 786210024431
Made or assembled in Canada.
Watertight Connector for Oval Cable, Hub Size 1 1/4 Inch, Die Cast Zinc Body with Neoprene Bushing, Oval Cable Range Maximum .640 X 1.050 Inch, Minimum .490 X .900 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441408 | N/A | N/A | N/A |
| CSA | 4484 | 441408 | N/A | 2170760 | N/A |
| UL | E15170 | N/A | TYZX | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 1/4 inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |