Catalog No. : 2432
Description: 1IN WATERT CONN .26X.5-.385X.6
UPC: 786210024325
Made or assembled in Canada.
Watertight Connector for Oval Cable, Hub Size 1 Inch, Die Cast Zinc Body with Neoprene Bushing, Oval Cable Range Maximum .385 X .600 Inch, Minimum .260 X .500 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441408 | N/A | N/A | N/A |
| CSA | 4484 | 441408 | N/A | N/A | N/A |
| UL | E15170 | N/A | TYZX | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |