text.skipToContent text.skipToNavigation

Alternate Catalog No. : 24151 NV

Catalog No. : 24151NV

Description:  OCTAGON BOX 11.8CUB STL 1/2IN

UPC: 785991160802

Octagon Box, 11.8 Cubic Inches, 3-1/2 Inch Diameter, 1-1/2 Inch Deep, Drawn construction with 1/2 inch knockouts, Pre-Galvanized Steel, Non-Metallic Cable Clamp (C-5) and V-Bracket Recessed 1/2 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with non-metallic sheathed cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

11.8 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3-1/2 Inches Diameter x 1-1/2 Inch depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here