Catalog No. : 2415112-25R
Description: OCTAGON BOX 11.8CUB STL 1/2IN 25
UPC: 785991056945
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
11.8 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-1/2 Inches Diameter x 1-1/2 Inch depth |
|
Shape |
Octagonal |
|
Mounting method |
Wall-/ceiling mounting |
|
Depth |
38.1 mm |
|
Diameter |
88.9 mm |
|
Material |
Steel |
|
Weatherproof |
N |