Catalog No. : 241511/2-25
Description: 3-1/2X1-1/2,OCT BX,STL,11.8CU,1
UPC: 785991160000
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
11.8 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-1/2 Inches Diameter x 1-1/2 Inch depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Octagonal |
|
Mounting method |
Wall-/ceiling mounting |
|
Depth |
38.1 mm |
|
Diameter |
88.9 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |