text.skipToContent text.skipToNavigation

Catalog No. : 240M16-A

Description:  LUG STR 240MM2 M16 CL A 1HL CU PUR

UPC: 786209804655

Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 240mm Squared, Bolt Size M16, Straight, Purple, 1 Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

240 mm2

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Spec-Kon

Dimensions

Stud Size

M16

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here