text.skipToContent text.skipToNavigation

Alternate Catalog No. : R323XXXEGX4BXCSYS07L

Catalog No. : 23XXXEGX4BXCSYS07L

Description:  MVR,3PH,27KV,651R,45FT,ARREST BRACK

UPC: 75114290753

MVR - Molded Vacuum Recloser, 3-Phase, 27kV, 4-Hole Terminal Lug, Sel 651R Control, Line and Load Side Arrester Brackets, 45 Foot Long Cable, Non-Vented Wildlife Protectors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here