Alternate Catalog No. : R323XXXDE32XXXSYC0UI
Catalog No. : 23XXXDE32XXXSYC0UI
Description: MVR,3PH,27KV,800A,12.5KA,651R,35FT
UPC: 75114326971
Three Phase, MVR Recloser, 27kV, 12.5kA, 800 Amps, 150KV BIL, SEL-651R Control, 32 Pin Cable Interface, 35 Foot Cable, 2 Hole Pad, 3 Pin AC Control Power Socket Input and 35 Foot, 3-Pin AC Supply Cable, External Voltage Sensors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Special Features |
External Voltage Sensors. |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI C37.60-2003 |