text.skipToContent text.skipToNavigation

Catalog No. : 234FC

Description:  FEMALE CONNECTOR 20AMP

UPC: 708917155881

Female Connector - Rating 20A, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3