Catalog No. : 22R146
Description: RING TERM CU 16-12 AWG 1/4 STUD
UPC: 786210890012
Insulation Piercing Magnet Wire Ring Terminal, Length .95 Inches, Width .42 Inches, Length of Teeth .45 Inches, Width of Teeth .25 Inches, Stud Size 1/4 Inch, Wire Range #16 AWG - #12 AWG 2,580 Circular Mil Area - 12,330 Circular Mil Area, Copper Alloy, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.
- For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Dragon Tooth |
Dimensions
|
Wire Size |
16-12 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
16-12 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |