Catalog No. : 22R081
Description: RING TERM CU 24-15 AWG NO8 STUD
UPC: 786210811352
- Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire.
- For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections.
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Designed to penetrate magnet wire insulation during application, eliminating the need for stripping, brazing, welding or other methods of joining magnet wire. |
|
Application |
For aluminum to copper, aluminum to aluminum or copper to copper magnet wire connections. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Dragon Tooth |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
24-15 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |