Catalog No. : 22L007
Description: SPLICE, MAGNET WIRE
UPC: 786210871684
Dragon Tooth Magnet Wire Splice, Wire Range 20-16, Copper Alloy, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper Alloy |
|
Finish |
Tin Plated |
|
Insulation |
N |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Dragon Tooth |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
20-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |