text.skipToContent text.skipToNavigation

Catalog No. : 2277

Description:  1-1/4IN 90D LT CORD CONN .880-1.065

UPC: 786210022772

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1-1/4 Inch, 90 Degree Bend, Meets Coast Guard CG293, Cord Range 0.880 to 1.065 Inch, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A -329 N/A
CSA 4484 441201 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Thread length

17.462 mm

Suitable for cable diameter

22.55-27.05 mm

Material

Metal

Material quality

Other

Colour

Natural colour

Model

90°-elbow

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here