Catalog No. : 2276
Description: 1IN 90D LT CORD CONN .875-.985
UPC: 786210022765
Made or assembled in Canada.
Liquidtight Strain Relief Cord Connector, 1 Inch, 90 Degree Bend, Meets Coast Guard CG293, Cord Range 0.875 to 0.985 Inch, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Meets Coast Guard CG293
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | -346 | N/A |
| CSA | 4484 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
15.875 mm |
|
Suitable for cable diameter |
22.22-25.02 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
90°-elbow |