text.skipToContent text.skipToNavigation

Catalog No. : 227

Description:  2 PLASTIC INSULATING BUSHING

UPC: 786210002279

2 Inch Non Metallic Insulated Bushing for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2205617 N/A
CSA 52391 441202 N/A N/A N/A
UL E23018 N/A N/A N/A N/A
ETIM EC001181 Sealing ring

Model

Other

Outer diameter

70.64 mm

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here