Alternate Catalog No. : 2250 1IN STUD W/JNUT
Catalog No. : 22501INSTUDW/JNUT
Description: 2250 1 INCH STUD W/JAM NUT M
UPC: 783786764105
2250 1 Inch Stud Adapter Kit, includes Threaded Stud Adapter, Left Hand Thread, Fully Threaded 1.250 inches- 2.75 inch long, Black Cap, Oxide Inhibiting Thread Lubricant, Steel 1-14 UNS-2B Jam Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compatible with Flood-Seal 95 and 125 Series Screw-On Transformer Connectors
- Works on 1 inch Stud
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Jam Nut |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 2.750 inch |
Documents/Support Tools
|
SDS |