text.skipToContent text.skipToNavigation

Catalog No. : 223MP2

Description:  PLUG ASSEMBLY MALE

UPC: 708917154730

Special Rated Male Plug - Rating 20 AMP 250VAC, 60 Hz 2P3W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

2