Catalog No. : 2238
Description: 3/4IN SERV ENTR CONN .235X.465 ZINC
UPC: 786210022383
Made or assembled in Canada.
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441405 | N/A | N/A | N/A |
| UL | E17583 | N/A | N/A | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
14.288 mm |
|
Suitable for cable diameter |
5.969-11.811 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Model |
Straight |
|
Type of sealing |
Sealing ring |
Documents/Support Tools
|
Sales Drawing |