text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2228 EPDM STUD COVER

Catalog No. : 2228EPDMSTUDCOVER

Description:  EPDM STUD COVER

UPC: 75114118835

EPDM Rubber Stud Cover, 4.281 inch long x 2.375 inch Outer Diameter. Inter Diameter 1.656 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black EPDM Rubber, Slip-On. 4.281 inch long x 2.375 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant