text.skipToContent text.skipToNavigation

Catalog No. : 2207-TB

Description:  3/4IN 45D LT CORD CONN .250-.375

UPC: 786210022079

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 45 Degree Bend, 3/4 Inch NPT Threads, IP65 Rating, Cord Range 0.250 to 0.375 Inch, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

15.875 mm

Suitable for cable diameter

6.35-9.525 mm

Material

Metal

Material quality

Other

Degree of protection (IP)

IP65

Colour

Natural colour

Model

45°-elbow

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here