text.skipToContent text.skipToNavigation

Catalog No. : 2202

Description:  1/2IN 45D LT CORD CONN .375-.500

UPC: 786210022024

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 1/2 Inch, 45 Degree Bend, Meets Coast Guard CG293, Cord Range 0.375 to 0.500 Inch, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A -346 N/A
CSA 2884 441408 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

14.28 mm

Suitable for cable diameter

9.525-12.7 mm

Material

Metal

Material quality

Other

Model

45°-elbow

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here