Catalog No. : 21940
Description: 40TON HYD CIMPING HEAD W/STEEL CASE
UPC: 786210070452
40 Ton Hydraulic Crimping Head with Steel Case - 10,000 psi
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire lug crimping tool |
|
Application |
Up to 2000 kcmil copper lugs & splices, Up to 2000 kcmil aluminum lugs & splices |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
12 in |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Length |
304.8 mm |
|
Length |
21 inch |
|
Construction/operation |
Hand hydraulic |